ASSY BASIC HSG (LR) 2070F2B00

10023636 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2070F
  • Height: 13.70
  • Length: 21.00
  • Net Weight: 379.98
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 17.16
Size 2070F low ratio (LR) basic housing kit used for low ratio double (F2) and triple (F3) reduction units. Heavy duty bearings and Buna seal protection.
QTY