ASSY BASIC HSG VITON 2050F2/F3A00

10023104 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2050F
  • Height: 14.66
  • Length: 9.50
  • Net Weight: 178.13
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 16.62
Size 2050F basic housing kit used for double (F2) and triple (F3) reduction units. Heavy duty bearings and Viton seal protection.
QTY