OBSOLETE

10022481 MFG #: Falk
$0.00 /
  • Gear Drive Size: 1030F
  • Height: 10.87
  • Length: 15.00
  • Net Weight: 160.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.60
Size 1030F basic housing kit used for double (F2) and triple (F3) reduction units. Heavy duty bearings and Buna seal protection.
QTY