SRK500047A SUN GEAR SRK+ 3.32

10497664 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Delta;Luna
  • Height: 4.00
  • Length: 3.00
  • Net Weight: 5.50
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
Sun gear for Planetgear unit sizes Delta and Luna.
QTY