MRC100030A SUN GEAR MRC 3.2

10495150 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury;Mars
  • Height: 2.00
  • Length: 3.00
  • Net Weight: 1.77
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 3.00
Sun gear for Planetgear unit sizes Mercury and Mars.
QTY