SRM500035A SUN GEAR SRM+ 4.11

10494122 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Delta;Luna
  • Height: 3.00
  • Length: 2.00
  • Net Weight: 1.40
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 3.00
Sun gear for Planetgear unit sizes Delta and Luna.
QTY