SRL500047 SUN GEAR SRL+ 3.32

10494051 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Delta
  • Height: 5.00
  • Length: 4.00
  • Net Weight: 13.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 5.00
Sun gear for Planetgear unit size Delta.
QTY