SRK500035A SUN GEAR SRK+ 4.11

10493798 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Delta;Luna
  • Height: 3.00
  • Length: 3.00
  • Net Weight: 3.40
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 3.00
Sun gear for Planetgear unit sizes Delta and Luna.
QTY