MRD100012A SUN GEAR MRD 6.50

10493738 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mars
  • Height: 2.75
  • Length: 1.75
  • Net Weight: 0.85
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 1.75
Sun gear for Planetgear unit size Mars.
QTY