MRD100034 SUN GEAR MRD 2.94

10492428 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mars
  • Height: 3.00
  • Length: 2.00
  • Net Weight: 3.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 3.00
Sun gear for Planetgear unit size Mars.
QTY