(P) YHSGD MARS HSG KIT DOUBLE

10497968 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mars
  • Height: 8.00
  • Length: 22.00
  • Net Weight: 78.30
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 8.00
Ratio kit for Planetgear unit size Mars.
QTY