(P) Y121.4 MARS 121.4 KIT

10331478 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mars
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 29.93
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Ratio kit for Planetgear unit size Mars.
QTY