(P) Y1057 MARS 1057 KIT

10331283 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mars
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 31.29
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Ratio kit for Planetgear unit size Mars.
QTY