(P) X6.12SH MERC 6.12 KIT SHORT HSG

10331210 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury
  • Height: 6.00
  • Length: 6.00
  • Net Weight: 7.04
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.00
Ratio kit for Planetgear unit size Mercury.
QTY