(P) X459.0 MERC 459.0 KIT

10331206 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 27.33
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Ratio kit for Planetgear unit size Mercury.
QTY