(P) V238.2 VENS 238.2 KIT

10330433 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Venus
  • Height: 18.00
  • Length: 18.00
  • Net Weight: 52.96
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
Ratio kit for Planetgear unit size Venus.
QTY