(P) V206.2 VENS 206.2 KIT

10330430 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Venus
  • Height: 18.00
  • Length: 18.00
  • Net Weight: 52.85
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
Ratio kit for Planetgear unit size Venus.
QTY