(P) V17.21 VENS 17.21 KIT

10330383 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Venus
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 35.55
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Ratio kit for Planetgear unit size Venus.
QTY