(P) V138.5Q VENS 138.5 KIT QUAD

10330242 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Venus
  • Height: 18.00
  • Length: 18.00
  • Net Weight: 52.69
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
Ratio kit for Planetgear unit size Venus.
QTY