(P) V13.85 VENS 13.85 KIT

10330241 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Venus
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 35.18
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Ratio kit for Planetgear unit size Venus.
QTY