(P) V111.5 VENS 111.5 KIT

10330238 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Venus
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 46.84
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Ratio kit for Planetgear unit size Venus.
QTY