(P) NP138.5 NEPT PLUS 138.5 KIT

10328266 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: NeptunePlus
  • Height: 24.00
  • Length: 24.00
  • Net Weight: 264.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 24.00
Ratio kit for Planetgear unit size Neptune Plus.
QTY