(P) NP11.02 NEPT PLUS 11.02 KIT

10328261 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: NeptunePlus
  • Height: 24.00
  • Length: 24.00
  • Net Weight: 232.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 24.00
Ratio kit for Planetgear unit size Neptune Plus.
QTY