(P) L24.00 LUNA 24.00 KIT

10328098 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Luna
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 47.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Ratio kit for Planetgear unit size Luna.
QTY