(P) L17.21 LUNA 17.21 KIT

10328093 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Luna
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 46.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Ratio kit for Planetgear unit size Luna.
QTY