(P) L13.85 LUNA 13.85 KIT

10328089 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Luna
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 46.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Ratio kit for Planetgear unit size Luna.
QTY