(P) L111.5 LUNA 111.5 KIT

10328086 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Luna
  • Height: 18.00
  • Length: 18.00
  • Net Weight: 62.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
Ratio kit for Planetgear unit size Luna.
QTY