(P) L1057 LUNA 1057 KIT

10328084 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Luna
  • Height: 18.00
  • Length: 18.00
  • Net Weight: 71.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
Ratio kit for Planetgear unit size Luna.
QTY