(P) E121.4 ERTH 121.4 KIT

10327955 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Earth
  • Height: 18.00
  • Length: 18.00
  • Net Weight: 101.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
Ratio kit for Planetgear unit size Earth.
QTY