(P) E11.02 ERTH 11.02 KIT

10327952 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Earth
  • Height: 18.00
  • Length: 18.00
  • Net Weight: 77.92
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
Ratio kit for Planetgear unit size Earth.
QTY