(P) D138.5 DELTA 138.5 KIT

10327325 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Delta
  • Height: 18.00
  • Length: 18.00
  • Net Weight: 150.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
Ratio kit for Planetgear unit size Delta.
QTY