SR2100223A IP GEAR SRC 5.74 SGL

10498847 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Earth;OrionPlus
  • Height: 3.00
  • Length: 9.00
  • Net Weight: 6.35
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 9.00
Input gear for Planetgear unit size Earth.
QTY