SR1100035A IP GEAR SRA 4.11 TRIPLE
10498024
MFG #: Rexnord
$0.00
/
- Gear Drive Size: Atlas;Earth;Neptune;OrionPlus;Polaris;SaturnPlus;TitanPlus;Venus
- Height: 3.00
- Length: 2.50
- Net Weight: 1.22
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.50
Input gear for Planetgear unit sizes Atlas, Earth, Neptune, Polaris, and Venus.