SR8100135 IP GEAR SRJ 4.11 DOUBLE

10495508 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Atlas;OrionPlus;Venus
  • Height: 3.00
  • Length: 5.00
  • Net Weight: 2.39
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 5.00
Input gear for Planetgear unit sizes Atlas and Venus.
QTY