SR2100147A IP GEAR SRB 3.32 DBL

10495149 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Earth;Hercules;OrionPlus
  • Height: 4.00
  • Length: 7.00
  • Net Weight: 5.32
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.00
Input gear for Planetgear unit size Earth.
QTY