MR2100224A IP GR MRD 3.75 SINGLE

10494011 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Delta;Mars
  • Height: 7.00
  • Length: 2.25
  • Net Weight: 2.09
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 2.25
Input gear for Planetgear unit sizes Delta and Mars.
QTY