SR2100135A IP GEAR SRB 4.11 DBL

10492873 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Earth;Hercules;OrionPlus
  • Height: 4.00
  • Length: 6.00
  • Net Weight: 3.73
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.00
Input gear for Planetgear unit size Earth.
QTY