(P) XHSGVM MERC HSG KIT VM

10495838 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury
  • Height: 8.00
  • Length: 23.00
  • Net Weight: 84.50
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 8.00
Housing kit for Planetgear unit size Mercury.
QTY