MMR2100203A CPLG M/M INTG 28MM ASSY

10495035 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury;Mars
  • Height: 2.00
  • Length: 4.00
  • Net Weight: 3.25
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 2.00
C-Face coupling for Planetgear unit sizes Mercury and Mars.
QTY