MODEL 1010 FIELD INSTALLATION KIT
10787162
MFG #: Falk
$0.00
/
- Communication: LAN connectivity to PLC/DCS — EtherNet/IP™, Modbus TCP, PROFINET®
- Environmental Specifications: IP67
- Cellular Connection: No
- Electrical Requirements: 100 to 240VAC 50/60 Hz
- Height: 10.50
- Internet Connection: Optional Wired Ethernet
- Length: 31.00
- Measures: Temperature and Vibration
- Net Weight: 42.90
- Rexnord Connect Portal: Yes
- Supported Drive Families: Large Engineered Gear Drives
- Unit of Dimension: IN
- Volume: 0.853
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 16.00
The Smart Condition Monitoring System Model 1010 Universal Field Installation Kit can be installed on Falk A-Plus, Y-Unit, and V-Class Gear Drives and detects abnormalities in overall vibration and temperature.
- Rexnord Smart Condition Monitoring System Security Guidelines(DOC)
- Smart Condition Monitoring System(DOC)
- Smart Condition Monitoring System Edge PLC Setup and Interface(DOC)
- Smart Condition Monitoring System Electrical and Communications Instruction Manual(DOC)
- Smart Condition Monitoring System Instructions to Update Local Settings – Edge Device Series 1000(DOC)
- Universal Field Installation Kit Assembly Instructions – Models 1010 & 1030(DOC)