REPLACEMENT CARTRIDGE, AIRMAX PRO VG-1
10883314
MFG #: Falk
$0.00
/
- Communication: 2.4 GHz Low-Energy Wireless Communication
- Environmental Specifications: Non-Hazardous Environments Only
- Material: Dessiccant
- Application: Gearbox Protection
- Batteries Required: True
- Cellular Connection: No
- Contains Liquid Contents: False
- Estimated Lead Time: 1 week
- Mounting Hardware Included?: Included
When your VG-1 Wireless breather indicates it is time for replacement, Regal Rexnord offers replacement cartridges allowing you to keep all the historical data associated with your original breather module.