BREATHER AIRMAX, SHORT EX PROOF AM-2
10883313
MFG #: Falk
$0.00
/
- Environmental Specifications: n/a
- Material: Dessiccant
- Application: Gearbox Protection
- Batteries Required: False
- Cellular Connection: No
- Contains Liquid Contents: False
- Estimated Lead Time: 1 week
- Mounting Hardware Included?: Included
The AirMax Plus AM-2 includes a desiccant material that absorbs water and protects against moisture intrusion, even more fully than the traditional AirMax. It includes a color indicator system for easy replacement identification.