BREATHER AIRMAX PRO WIRELESS .38NPT VG-1
10850496
MFG #: Falk
$0.00
/
- Communication: 2.4 GHz Low-Energy Wireless Communication
- Environmental Specifications: Non-Hazardous Environments Only
- Material: Dessiccant
- Application: Gearbox Protection
- Batteries Required: True
- Cellular Connection: No
- Contains Liquid Contents: False
- Estimated Lead Time: 1 week
- Mounting Hardware Included?: Included
The AirMax® Pro™ Wireless breather not only protects your assets by filtering and removing moisture, it also allows you to know the exact moment your breather needs to be replaced. The VG-1 breather is designed for gearboxes with oil volumes up to 35 gal (132 L) and offers a maximum airflow of up to 1.45 cfm (41 lpm). Includes pipe adapter kit.