BREATHER, AIRMAX PRO WIRELESS VG-4
10838683
MFG #: Falk
$0.00
/ EA
- Communication: 2.4 GHz Low-Energy Wireless Communication
- Environmental Specifications: Non-Hazardous Environments Only
- Material: Dessiccant
- Application: Gearbox Protection
- Batteries Required: True
- Cellular Connection: No
- Contains Liquid Contents: False
- Estimated Lead Time: 1 week
- Mounting Hardware Included?: Included
The AirMax® Pro™ Wireless breather not only protects your assets by filtering and removing moisture, it also allows you to know the exact moment your breather needs to be replaced. The VG-4 breather is designed for gearboxes with large oil volumes up to 500 gal (1893 L) and offers a maximum airflow of up to 2.98 cfm (84 lpm). Includes pipe adapter kit.