BREATHER, AIRMAX PRO WIRED VG-4
10797692
MFG #: Falk
$0.00
/
- Communication: 2.4 GHz Low-Energy Wireless Communication
- Environmental Specifications: Non-Hazardous Environments Only
- Material: Dessiccant
- Application: Gearbox Protection
- Batteries Required: True
- Cellular Connection: No
- Contains Liquid Contents: False
- Estimated Lead Time: 1 week
- Mounting Hardware Included?: Included
The AirMax® Pro™ Wired breather can connect directly into your SCMS system giving you centralized monitoring of your assets. It not only protects your assets by filtering and removing moisture, it also allows you to know the exact moment your breather needs to be replaced. The VG-4 breather is designed for gearboxes with large oil volumes up to 500 gal (1893 L) and offers a maximum airflow of up to 2.98 cfm (84 lpm).