EFB22631H 1 15/16 FLANGE BLK ROLLER BRG

10422524 MFG #: Link-Belt
$0.00 /
  • Fixed/Expansion: Fixed
  • Housing Construction: Solid
  • Housing Material: Cast Iron
  • Housing Style: Flange Block
  • Housing Type: Flange, Four Bolt
  • Radial Clearance: C0 STANDARD
  • Seal Type: Clearance Seal
  • Ability to Relubricate: Yes
  • Available Seal Type: E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal
  • Bolt Circle (in): 6.188 in
  • Bolt Size (in): 1/2 in
  • Bolt Spacing (in): 4.38 in
  • Bore Diameter (in): 1.9375 in
  • Cage Material: Steel
  • End Cap: B432DTC
  • Foot Height (in): 1.5 in
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 7.25
  • Housing Cast Face to Outermost Bearing Face (in): 0.69 in
  • Housing Coating: POWDER COATED
  • Housing Color: Black
  • Housing Height (in): 3.28 in
  • Housing Width (in): 5.63 in
  • Inner Ring Outside Diameter (in): 2.307 in
  • Insert: B631L
  • Length: 7.25
  • Length Through Bore (in): 3.08 in
  • Locking Collar Outside Diameter (in): 2.97 in
  • Locking Device Kit: SNW631
  • Lubricant: Lithium Complex NLGI 2 Grease
  • Max Operating Temperature (C): 107 C
  • Max Operating Temperature (F): 225 F
  • Maximum Speed (RPM): 2800 rpm
  • Microlock Kit: B436MLK
  • Misalignment Capability: ±2.0° Misalignment - Dynamic
  • Misalignment Type: Dynamic
  • Net Weight: 11.00
  • Overall Height (in): 3.89 in
  • Overall Length (in): 5.63 in
  • Overall Width (in): 5.63 in
  • Primary Seal: STEEL CLEARANCE SEAL
  • Radial Dynamic Load Capacity (lb): 25900 lb
  • Rolling Element: Spherical Roller
  • Seal Kit: B432HS
  • Shaft Locking Collar Kit/Adapter Assembly: SNW631
  • Shaft Locking Type: Adapter Mount
  • Size Code: B631
  • Static Load Rating (lb): 33200 lb
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0072 cps
  • Vibration Frequency Inner Ring Defect: 0.1617 cps
  • Vibration Frequency Outer Ring Defect: 0.1217 cps
  • Vibration Frequency Roller Spin: 0.0559 cps
  • Weight unit: LB
  • Width: 3.50
1 15/16" Mounted Spherical Roller Bearing, Cast Iron 4-Bolt Square Flange Block, Adapter Mounted, Clearance Seal
QTY