MCG0500A-YI GUARD, CPLG YELLOW
10094916
MFG #: Falk
$0.00
/
- Guard Size: 5
- IEC Motor - Frames: 71 - 132M
- NEMA Motor - Frames: 48 - 215T
- Distance Between Motor and Driven Equipment [Max] (in): 8.5 in
- Distance Between Motor and Driven Equipment [Max] (mm): 216 mm
- Distance Between Motor and Driven Equipment [Min] (in): 4 in
- Distance Between Motor and Driven Equipment [Min] (mm): 102 mm
- Height: 9.00
- IEC Motor - Mounting Surface to Center of Shaft (mm): 71 - 132 mm
- IEC Motor - Shaft Diameter (mm): 14 - 38 mm
- Length: 8.00
- NEMA Motor - Mounting Surface to Center of Shaft (in): 3 - 5 1/4 in
- NEMA Motor - Shaft Diameter (in): 1/2 - 1 3/8 in
- Net Weight: 0.60
- Unit of Dimension: IN
- Weight unit: KG
- Width: 7.38
Falk Motor Coupling Guard (MCG) for use with NEMA Motor Frames up to 215T or IEC Motor Frames up to 132M, Size 05, ISO Safety Yellow