MCG2500A-OA GUARD, CPLG ORANGE
10094915
MFG #: Falk
$0.00
/ EA
- Guard Size: 25
- IEC Motor - Frames: 180M - 200M
- NEMA Motor - Frames: 284T - 326TS
- Distance Between Motor and Driven Equipment [Max] (in): 18.5 in
- Distance Between Motor and Driven Equipment [Max] (mm): 470 mm
- Distance Between Motor and Driven Equipment [Min] (in): 8.38 in
- Distance Between Motor and Driven Equipment [Min] (mm): 213 mm
- Height: 18.00
- IEC Motor - Mounting Surface to Center of Shaft (mm): 180 - 280 mm
- IEC Motor - Shaft Diameter (mm): 48 - 75 mm
- Length: 18.00
- NEMA Motor - Mounting Surface to Center of Shaft (in): 7 - 8 in
- NEMA Motor - Shaft Diameter (in): 1 7/8 - 2 1/8 in
- Net Weight: 9.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Falk Motor Coupling Guard (MCG) for use with NEMA Motor Frames from 284T to 326TS or IEC Motor Frames from 180M to 280M, Size 25, ANSI Safety Orange