1110T31 SPACER ASSY BE=14.049
10026927
MFG #: Falk
$0.00
/
- Coupling Size: 1110T31
- Coupling Style: Spacer
- Coupling Type: Grid
- Cover Material: Aluminum
- Distance Between Shaft Ends (in): 14.049 in
- Distance Between Shaft Ends (mm): 357 mm
- Grease Included: False
- Height: 12.00
- Length: 12.00
- Net Weight: 25.25
- Unit of Dimension: IN
- Weight of Grease Required (lb): 1.12 lb
- Weight unit: LB
- Width: 12.00
Rexnord T31 Series Spacer Assemblies size(s) 1110T with a 14.049-inch / 357-millimeter distance between shaft ends for grid couplings.