1110T31 SPACER ASSY BE=9.750 767966
10026925
MFG #: Falk
$0.00
/
- Coupling Size: 1110T31
- Coupling Style: Spacer
- Coupling Type: Grid
- Cover Material: Aluminum
- Distance Between Shaft Ends (in): 9.75 in
- Distance Between Shaft Ends (mm): 248 mm
- Grease Included: False
- Height: 12.00
- Length: 12.00
- Net Weight: 105.16
- Unit of Dimension: IN
- Weight of Grease Required (lb): 1.12 lb
- Weight unit: LB
- Width: 12.00
Falk T31 Series Spacer Assemblies size(s) 1110T with a 9.750-inch / 248-millimeter distance between shaft ends for grid couplings.